Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.300 | |
| A dimension MM | 58.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.690 | |
| Backup hex size MM | 17.500 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA6FS6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.100 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.310 | |
| Hose cut off factor MM | 33.274 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 2.320 | |
| Product length mm | 58.928 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | 1SA | 1SA |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
