Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.500 | |
| A dimension MM | 114.600 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.938 | |
| Backup hex size MM | 24.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA6MFB6.076 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.938 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE INVERTED FLARE | Male inverted flare |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.510 | |
| Hose cut off factor MM | 89.300 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.700 | |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 4.510 | |
| Product length mm | 114.554 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Series | 1SA | 1SA |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |