Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.660 | |
| A dimension MM | 67.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA6PS6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Compatible tube OD IN | 0.38 | |
| Compatible tube OD MM | 9.652 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.352 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE SWIVEL STUD | Male swivel stud |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.670 | |
| Hose cut off factor MM | 42.418 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.880 | |
| Product height mm | 22.352 | |
| Product length in | 2.660 | |
| Product length mm | 67.564 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.880 | |
| Product width mm | 22.352 | |
| Series | 1SA | 1SA |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |
| Tube OD 1 IN | 0.380 | |
| Tube OD 1 MM | 9.652 |
