Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.710 | |
| A dimension MM | 69.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 28.702 | |
| End connection torque | 35-46 LB-FT(47-62 NM) | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.130 | |
| Hex size 1 MM | 28.702 | |
| Hex size 2 IN | 0.880 | |
| Hex size 2 MM | 22.352 | |
| Hose cut off factor IN | 1.530 | |
| Hose cut off factor MM | 38.862 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.906 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1SA | 1SA |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
