Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.540 | |
| A dimension MM | 64.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA8FJC6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.450 | |
| Drop dimension MM | 62.2 | |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.352 | |
| End connection torque | 35-46 LB-FT(47-62 NM) | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.540 | |
| Hose cut off factor MM | 39.116 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 2.880 | |
| Product height mm | 73.152 | |
| Product length in | 2.540 | |
| Product length mm | 64.516 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Series | 1SA | 1SA |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
![Hose Fittings 1SXXFJCXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213580%2FID432874816728-0101_preview.jpg&w=1920&q=75)