Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.040 | |
| A dimension MM | 77.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.938 | |
| Backup hex size MM | 20.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA8FRA10 | |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.590 | |
| Drop dimension MM | 15.00 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 23.876 | |
| End connection torque | 32-35 LB-FT(43-47 NM) | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.800 | |
| Hose cut off factor MM | 45.720 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.350 | |
| Inside diameter MM | 8.890 | |
| Product height in | 0.591 | |
| Product height mm | 15.011 | |
| Product length in | 2.950 | |
| Product length mm | 74.930 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.930 | |
| Product width mm | 23.622 | |
| Series | 1SA | 1SA |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |