Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.960 | |
| A dimension MM | 75.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA8FRA8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.590 | |
| Drop dimension MM | 15.0 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 23.900 | |
| End connection torque | 40-43 LB-FT(55-57 NM) | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.790 | |
| Hose cut off factor MM | 45.466 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.360 | |
| Inside diameter MM | 9.144 | |
| Product height in | 1.140 | |
| Product height mm | 28.956 | |
| Product length in | 2.830 | |
| Product length mm | 71.882 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Series | 1SA | 1SA |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |