Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.610 | |
| A dimension MM | 66.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA8FRB6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.150 | |
| Drop dimension MM | 29.2 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 23.900 | |
| End connection torque | 40-43 LB-FT(55-57 NM) | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.620 | |
| Hose cut off factor MM | 41.148 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 1.580 | |
| Product height mm | 40.132 | |
| Product length in | 2.610 | |
| Product length mm | 66.294 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Series | 1SA | 1SA |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |
![Hose Fittings 41-840-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213767%2FID432878041926-0101_preview.jpg&w=1920&q=75)