Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.626 | |
| A dimension MM | 66.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.810 | |
| End connection hex size MM | 22.352 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.880 | |
| Hex size 1 MM | 22.352 | |
| Hex size 2 IN | 0.810 | |
| Hex size 2 MM | 20.574 | |
| Hose cut off factor IN | 1.460 | |
| Hose cut off factor MM | 37.084 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.377 | |
| Inside diameter MM | 9.576 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1A/Z SERIES | 1A/Z Series |