Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.350 | |
| A dimension MM | 59.730 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.938 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 35-46 LB-FT(47-62 NM) | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | MALE ADJUSTABLE ORB ISO11926-3 | Male adjustable ORB ISO11926-3 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.875 | |
| Hex size 1 MM | 22.000 | |
| Hex size 2 IN | 0.938 | |
| Hex size 2 MM | 24.000 | |
| Hose cut off factor IN | 1.190 | |
| Hose cut off factor MM | 30.330 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1SA | 1SA |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |