Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.209 | |
| A dimension MM | 30.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SB10AH | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.925 | |
| Inside diameter MM | 23.495 | |
| Product height in | 1.268 | |
| Product height mm | 32.200 | |
| Product length in | 1.209 | |
| Product length mm | 30.709 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.268 | |
| Product width mm | 32.207 | |
| Series | 1SB | 1SB |
| Thread sealant | NO | No |
