Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.925 | |
| A dimension MM | 48.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SB24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -24 | -24 |
| Inside diameter IN | 2.098 | |
| Inside diameter MM | 53.300 | |
| Product height in | 2.480 | |
| Product height mm | 62.992 | |
| Product length in | 1.920 | |
| Product length mm | 48.768 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.480 | |
| Product width mm | 62.992 | |
| Series | 1SB | 1SB |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133632 |
