Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.004 | |
| A dimension MM | 25.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SB6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.654 | |
| Inside diameter MM | 16.600 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.000 | |
| Product length mm | 25.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Series | 1SB | 1SB |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133663 |
