Aeroquip by Danfoss
1SB8BA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1SB8BA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 2781 | |
| Construction style | Crimp | |
| End type 1 | Compression | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose dash size | -8 | |
| Inside diameter | .8 in | |
| Item type | Socket | |
| Outside diameter | 1.15 in | |
| Product Diameter | 1.15 in | |
| Product Height | 1.15 in | |
| Product Length/Depth | 1.16 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.534 in³ | |
| Product Weight | .08 lb | |
| Product Width | 1.15 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1S Series |