1SD5
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1SD5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Body size | 1/4 | |
| Burst pressure | 8000 Psi | |
| Certification(s) | ISO 6150 Series BA-A-59439 | |
| Compliance(s) | US Industrial Interchange, A-A-59439 | |
| Connection style | Manual Connect | |
| End type 1 | Barb | |
| Flow rate | 179 gal/min | |
| Hex Size 1 | .69 in | |
| Hose ID | .375 | |
| Internal connection type | Ball Lock | |
| Item type | Female Half | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | 1 in | |
| Product Length/Depth | 2.81 in | |
| Product material | Brass | |
| Product Volume | 2.81 in³ | |
| Product Width | 1 in | |
| Seal material | Buna-N | |
| Thread sealant | No | |
| UPC | 678146097781 | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |