Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.200 | |
| A dimension MM | 106.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.970 | |
| Backup hex size MM | 50.038 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SN24FR24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.250 | |
| End connection hex size MM | 57.150 | |
| End connection torque | 150-165 LB-FT(204-224 NM) | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.960 | |
| Hose cut off factor MM | 75.184 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.250 | |
| Product height mm | 57.150 | |
| Product length in | 4.780 | |
| Product length mm | 121.412 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread size 1 | 2-12 UN | 2-12 UN |