Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.420 |
A dimension MM | 87.000 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 1.920 |
Drop dimension MM | 49.00 |
End Type 1 | Female 37 degree swivel |
End connection torque | 57-62 lb-ft(77-85 Nm) |
End size 1 | -10 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hose cut off factor IN | 1.820 |
Hose cut off factor MM | 46.400 |
Hose size | -10 |
Inside diameter IN | 0.470 |
Inside diameter MM | 12.000 |
Product height in | 2.716 |
Product height mm | 69.000 |
Product length in | 3.956 |
Product length mm | 100.500 |
Product material | Carbon steel |
Product width in | 1.574 |
Product width mm | 40.000 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working pressure max bar | 350 |
Working pressure max psi | 5100 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |