Aeroquip by Danfoss
1T12BFB12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S12BFB12
1T12BFB12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 19.05 mm | |
| Construction style | Crimp | |
| Drop dimension | 50.2 | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 32 mm | |
| Hose cut-off factor | 53 mm | |
| Hose dash size | -12 | |
| Inside diameter | 15 mm | |
| Item type | Fitting Assembly | |
| Product Height | 73.25 mm | |
| Product Length/Depth | 106 mm | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 357.943 cm³ | |
| Product Weight | .359 kg | |
| Product Width | 46.1 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G 3/4-14 | |
| Trade Name | 1T Series |