Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.854 | |
| A dimension MM | 47.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1T16 | |
| End size 1 | -16 | -16 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 1.325 | |
| Inside diameter MM | 33.655 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |
