
Aeroquip by Danfoss
1T16BP16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1T16BP16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | 2755, 2755B, GH275, GH435, GH755, GH810 |
| Construction style | Crimp |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1 IN |
| End Size 2 | 1 IN |
| End type 1 | BSPP |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hex Size 1 | 1.417 in |
| Hose cut-off factor | 1.437 in |
| Hose dash size | -16 |
| Inside diameter | .787 in |
| Item type | Fitting Assembly |
| Outside diameter | 2.079 in |
| Product Diameter | 2.079 in |
| Product Height | 2.079 in |
| Product Length/Depth | 3.031 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 13.101 in³ |
| Product Weight | 2.079 lb |
| Product Width | 2.079 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G 1-11 |
| Trade Name | 1T Series |