
Aeroquip by Danfoss
1T16FH12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16FH12
1T16FH12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 19.05 mm | |
| Construction style | Crimp | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hose dash size | -12 | |
| Inside diameter | 15 mm | |
| Item type | Fitting Assembly | |
| Outside diameter | 47.6 mm | |
| Product Diameter | 47.62 mm | |
| Product Height | 47.62 mm | |
| Product Length/Depth | 91.5 mm | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 207.491 cm³ | |
| Product Weight | .385 kg | |
| Product Width | 47.62 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1T Series |