
Aeroquip by Danfoss
1T16FLA16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1T16FLA16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 25.4 mm |
| Construction style | Crimp |
| Drop dimension | 33 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 84.1 mm |
| Hose dash size | -16 |
| Inside diameter | 20 mm |
| Item type | Fitting Assembly |
| Product Height | 81.6 mm |
| Product Length/Depth | 147.3 mm |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 634.639 cm³ |
| Product Weight | .57 kg |
| Product Width | 52.8 mm |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1T Series |