
Aeroquip by Danfoss
1T16FR16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16FR16
1T16FR16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 25.4 mm |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 1 7/16 IN |
| End type 1 | ORS |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hex Size 1 | 36 mm |
| Hex Size 2 | 41 mm |
| Hose cut-off factor | 45.5 mm |
| Hose dash size | -16 |
| Inside diameter | 20 mm |
| Item type | Fitting Assembly |
| Outside diameter | 52.8 mm |
| Product Diameter | 52.8 mm |
| Product Height | 52.8 mm |
| Product Length/Depth | 86 mm |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 239.754 cm³ |
| Product Weight | .453 kg |
| Product Width | 52.8 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 7/16-12 |
| Trade Name | 1T Series |