Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.439 |
A dimension MM | 87.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Compatible hoses | GH275GH4352755 |
Construction Style | Crimp |
Drop dimension IN | 1.757 |
Drop dimension MM | 44.70 |
End Type 1 | Split flange code 62 |
End connection torque | 15-19 lb-ft(20-25 Nm) |
End size 1 | -8 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.000 |
Hose cut off factor MM | 50.900 |
Hose size | -10 |
Inside diameter IN | 0.472 |
Inside diameter MM | 12.000 |
Product height in | 2.547 |
Product height mm | 64.700 |
Product length in | 4.055 |
Product length mm | 103.000 |
Product material | Carbon steel |
Product width in | 1.574 |
Product width mm | 40.000 mm |
Series | Spiral Single Skive |
Thread sealant | No |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |