Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.287 |
A dimension MM | 83.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | GH275GH4352755 |
Construction Style | Crimp |
Drop dimension IN | 1.757 |
Drop dimension MM | 44.70 |
End Type 1 | Split flange code 62 |
End connection torque | 15-19 lb-ft(20-25 Nm) |
End size 1 | -8 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.988 |
Hose cut off factor MM | 50.500 |
Hose size | -8 |
Inside diameter IN | 0.354 |
Inside diameter MM | 9.000 |
Product height in | 2.466 |
Product height mm | 62.650 |
Product length in | 3.897 |
Product length mm | 99.000 |
Product material | Carbon steel |
Product width in | 1.413 |
Product width mm | 35.900 mm |
Series | Spiral Single Skive |
Thread sealant | No |
Working pressure max BAR | 414 |
Working pressure max PSI | 6000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |