Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1T9-32SPXZ | |
| Drop dimension IN | 2.953 | |
| Drop dimension MM | 75.00 | |
| End size 1 | -32 | -32 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 2.480 | |
| Hex size 5 MM | 63.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1T9-SPX | 1T9-SPX |
| Thread sealant | NO | No |
| Thread size 1 | R 2 | R 2 |
| Thread size 2 | R 2 | R 2 |
