Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1TX-12-16SPINZ | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC | Zinc |
| Hex size 3 MM | 30.0 | |
| Hex size 5 IN | 1.181 | |
| Hex size 5 MM | 30.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1TX | 1TX |
| Thread sealant | NO | No |
| Thread size 1 | R 3/4 | R 3/4 |
