Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1TX-32SPINZ | |
| End size 1 | -32 | -32 |
| End size 2 | -32 | -32 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End Type 2 | HOSE END SOCKETLESS | Hose End Socketless |
| Finish plating | ZINC | Zinc |
| Hex size 3 MM | 65.000 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1TX | 1TX |
| Thread size 1 | R 2 | R 2 |
