Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.950 | |
| A dimension MM | 125.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W12BFA12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 26 | |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.900 | |
| Hose cut off factor MM | 73.700 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 1.478 | |
| Product height mm | 37.550 | |
| Product length in | 5.937 | |
| Product length mm | 150.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.454 | |
| Product width mm | 36.950 | |
| Series | 1W | 1W |
| Thread size 1 | G 3/4 | G 3/4 |
