Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.570 | |
| A dimension MM | 116.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W12CT12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | CATERPILLAR FLANGE | Caterpillar flange |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.150 | |
| Hose cut off factor MM | 54.700 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.598 | |
| Inside diameter MM | 15.200 | |
| Product height in | 1.626 | |
| Product height mm | 41.300 | |
| Product length in | 4.570 | |
| Product length mm | 116.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.626 | |
| Product width mm | 41.300 | |
| Series | 1W | 1W |