Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.280 | |
| A dimension MM | 134.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W12CTA12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 31.00 | |
| End size 1 | -12 | -12 |
| End type 1 | FLANGE CATERPILLAR | Flange Caterpillar |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.230 | |
| Hose cut off factor MM | 82.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 2.659 | |
| Product height mm | 67.550 | |
| Product length in | 6.086 | |
| Product length mm | 154.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.626 | |
| Product width mm | 41.300 | |
| Series | 1W | 1W |