Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.350 | |
| A dimension MM | 110.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W12FH12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | EC850 | EC850 |
| Construction Style | CRIMP | Crimp |
| End connection torque | 24-26 LB-FT(33-35 NM) | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.307 | |
| Hose cut off factor MM | 58.600 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.620 | |
| Product height mm | 41.148 | |
| Product length in | 4.350 | |
| Product length mm | 110.490 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.620 | |
| Product width mm | 41.148 | |
| Series | 1W | 1W |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133694 |
