Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.440 | |
| A dimension MM | 138.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W12FHA12.035 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 35.00 | |
| End connection torque | 24-26 LB-FT(33-35 NM) | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.390 | |
| Hose cut off factor MM | 86.200 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 3.157 | |
| Product height mm | 80.200 | |
| Product length in | 6.248 | |
| Product length mm | 158.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.626 | |
| Product width mm | 41.300 | |
| Series | 1W | 1W |
