Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.055 | |
| A dimension MM | 128.397 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W12FHB12.160 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6.299 | |
| Drop dimension MM | 160.00 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.007 | |
| Hose cut off factor MM | 76.378 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 6.299 | |
| Product height mm | 159.995 | |
| Product length in | 5.055 | |
| Product length mm | 128.397 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.630 | |
| Product width mm | 41.402 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |