Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.030 | |
| A dimension MM | 153.200 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W12FHF16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 16.00 | |
| End connection torque | 24-26 LB-FT(33-35 NM) | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.410 | |
| Hose cut off factor MM | 86.600 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 1.411 | |
| Product height mm | 35.839 | |
| Product length in | 6.030 | |
| Product length mm | 153.160 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.630 | |
| Product width mm | 41.402 | |
| Series | 1W | 1W |
