1W12FHG16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1W12FHG16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 60 Degree | |
| Compatible hose ID | 1 in | |
| Construction style | Crimp | |
| Drop dimension | 1.50393700787402 | |
| End gender 2 | Male | |
| End Size 2 | 1 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 2.98031496 in | |
| Hose dash size | -16 | |
| Inside diameter | .77165354 in | |
| Item type | Nipple Assembly | |
| Product Height | 3.045 in | |
| Product Length/Depth | 6.419 in | |
| Product material | Carbon Steel | |
| Product Volume | 31.762 in³ | |
| Product Width | 1.625 in | |
| Thread sealant | No |