Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.724 | |
| A dimension MM | 94.600 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.417 | |
| Backup hex size MM | 36.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W12FJ12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.000 | |
| End connection torque | 79-87 LB-FT(108-119 NM) | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.670 | |
| Hose cut off factor MM | 42.600 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 1.636 | |
| Product height mm | 41.570 | |
| Product length in | 3.724 | |
| Product length mm | 94.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 36.000 | |
| Series | 1W | 1W |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
