Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.840 | |
| A dimension MM | 122.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16CT12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | FLANGE CATERPILLAR | Flange Caterpillar |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.790 | |
| Hose cut off factor MM | 70.900 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 1.874 | |
| Product height mm | 47.600 | |
| Product length in | 4.838 | |
| Product length mm | 122.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.874 | |
| Product width mm | 47.600 | |
| Series | 1W | 1W |
