
Aeroquip by Danfoss
1W16CTA12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1W16CTA12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 19.05 mm |
| Construction style | Crimp |
| Drop dimension | 1.39 |
| End Size 1 | 1 Inch |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hose dash size | -12 |
| Inside diameter | 15.1 mm |
| Item type | Nipple Assembly |
| Product Height | 78.4 mm |
| Product Length/Depth | 172 mm |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 641.876 cm³ |
| Product Weight | .51 kg |
| Product Width | 47.6 mm |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1W Series |