Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.171 | |
| A dimension MM | 80.543 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.438 | |
| Backup hex size MM | 36.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16DH10AH | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.438 | |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.812 | |
| Hose cut off factor MM | 46.025 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.476 | |
| Inside diameter MM | 12.090 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 3.171 | |
| Product length mm | 80.543 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1W | 1W |
| Thread sealant | NO | No |
| Thread size 1 | M30X2 | M30x2 |