Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.440 | |
| A dimension MM | 112.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16DHA10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 31.00 | |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE DKO SWIVEL 500 BAR | Female DKO swivel 500 bar |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.670 | |
| Hose cut off factor MM | 67.900 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.100 | |
| Product height in | 2.413 | |
| Product height mm | 61.300 | |
| Product length in | 5.149 | |
| Product length mm | 130.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.636 | |
| Product width mm | 41.560 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1W | 1W |
| Thread size 1 | M30X2 | M30x2 |
