Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.910 | |
| A dimension MM | 99.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16DHB10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 62 | |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE DKO SWIVEL 500 BAR | Female DKO swivel 500 bar |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.140 | |
| Hose cut off factor MM | 54.300 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.100 | |
| Product height in | 2.659 | |
| Product height mm | 67.550 | |
| Product length in | 4.614 | |
| Product length mm | 117.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.636 | |
| Product width mm | 41.560 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1W | 1W |
| Thread size 1 | M30X2 | M30x2 |
