Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.200 | |
| A dimension MM | 132.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16DSA12.029 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 29.00 | |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 36.000 | |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.150 | |
| Hose cut off factor MM | 80.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 2.455 | |
| Product height mm | 62.370 | |
| Product length in | 5.909 | |
| Product length mm | 150.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.636 | |
| Product width mm | 41.560 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1W | 1W |
| Thread size 1 | M30X2 | M30x2 |
