Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.401 | |
| A dimension MM | 86.400 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 32.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16EK12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.980 | |
| Hose cut off factor MM | 25.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.454 | |
| Product height mm | 36.950 | |
| Product length in | 3.401 | |
| Product length mm | 86.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.259 | |
| Product width mm | 32.000 | |
| Series | 1W | 1W |
| Thread size 1 | M30X2 | M30x2 |
