Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.280 | |
| A dimension MM | 134.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FH16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | EC850 | EC850 |
| Construction Style | CRIMP | Crimp |
| End connection torque | 43-48 LB-FT(59-64 NM) | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.650 | |
| Hose cut off factor MM | 67.350 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.767 | |
| Inside diameter MM | 19.500 | |
| Product height in | 1.880 | |
| Product height mm | 47.752 | |
| Product length in | 5.280 | |
| Product length mm | 131.120 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.880 | |
| Product width mm | 47.752 | |
| Series | 1W | 1W |
