Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.550 | |
| A dimension MM | 166.370 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1W16FH20-BRA | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.600 | |
| Hose cut off factor MM | 91.440 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 1.880 | |
| Product height mm | 47.752 | |
| Product length in | 6.550 | |
| Product length mm | 166.370 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 47.752 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
