Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.680 | |
| A dimension MM | 169.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FHA16.041 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 41 | |
| End connection torque | 43-48 LB-FT(59-64 NM) | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.060 | |
| Hose cut off factor MM | 103.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 3.330 | |
| Product height mm | 84.600 | |
| Product length in | 7.618 | |
| Product length mm | 193.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.874 | |
| Product width mm | 47.600 | |
| Series | 1W | 1W |
