Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.310 | |
| A dimension MM | 135.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FHB12.086 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3 | |
| Drop dimension MM | 86 | |
| End connection torque | 43-48 LB-FT(59-64 NM) | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.270 | |
| Hose cut off factor MM | 83.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 3.683 | |
| Product height mm | 93.550 | |
| Product length in | 6.250 | |
| Product length mm | 158.850 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.878 | |
| Product width mm | 47.700 | |
| Series | 1W | 1W |
