Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.500 | |
| A dimension MM | 165.100 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FHB16.140 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6 | |
| Drop dimension MM | 140 | |
| End connection torque | 43-48 LB-FT(59-64 NM) | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.880 | |
| Hose cut off factor MM | 98.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 6.291 | |
| Product height mm | 159.800 | |
| Product length in | 7.439 | |
| Product length mm | 188.950 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.878 | |
| Product width mm | 47.700 | |
| Series | 1W | 1W |
