Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.540 | |
| A dimension MM | 115.400 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.614 | |
| Backup hex size MM | 41.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FJ16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.919 | |
| Hose cut off factor MM | 48.800 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 1.863 | |
| Product height mm | 47.340 | |
| Product length in | 4.543 | |
| Product length mm | 115.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 41.000 | |
| Series | 1W | 1W |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
